
Brand: Wiegmann
Catalog ID: JWT2
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.
Application
For use with JW Series feed-through wireway.
Catalog Number
JWT2
Color
EU RoHS Indicator
No
Finish Type
Fitting Type
Tee
Knockouts
Material
Carbon Steel
Type
Fitting
UPC
786725320806
Actual Height
9.44 in
Actual Length
9 in
Actual Width
4.4 in
Depth
9 in
Height
9 in
Weight
3 lb
Width
4 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Knockouts
Carton Quantity
1