
Brand: Wiegmann
Catalog ID: JWT4
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.
Application
For use with JW Series feed-through wireway.
Catalog Number
JWT4
Color
EU RoHS Indicator
No
Finish Type
Fitting Type
Tee
Knockouts
Material
Carbon Steel
Type
Fitting
UPC
786725321759
Actual Depth
13.625 in
Actual Height
5.375 in
Actual Width
10.875 in
Depth
14 in
Height
5 in
Weight
6 lb
Width
11 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Knockouts
Carton Quantity
1