
Brand: Wiegmann
Catalog ID: JW42
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.
Accessory Type
Wireway
Application
Designed to protect electrical wiring from dirt, dust, oil, and water. All straight sections feature a hinged-top design for easy wiring.
Catalog Number
JW42
Color
Enclosure Type
Nema 12 Type Enclosure
EU RoHS Indicator
No
Finish Type
Polyester Powder
Knockouts
No
Material
Carbon Steel
Type
Wireway
UPC
786725321100
Depth
24 in
Height
4 in
Weight
10 lb
Width
4 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
1