
Brand: Wiegmann
Catalog ID: B120604CH
Intended for use as electrical junction boxes, terminal wiring boxes and instrument housings. Hinged door provides protection fromdust, dirt, oil and water.
Application
Intended for use as electrical junction boxes, terminal wiring boxes, and instrument housings. Hinged door provides convenient access. Designed to provide protection from dust, dirt, oil, and water.
Catalog Number
B120604CH
Color
Construction
Continuously Welded Seams
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Latches Type
Clamps
Material
Carbon Steel
Mounting Type
External Mounting Plates
Type
Enclosure
UPC
786725332007
Depth
4 in
Height
12 in
Weight
8 lb
Width
6 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
12
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
96