
Brand: Wiegmann
Catalog ID: B363013CH
Designed to house electical controls, terminals, instruments and components. Provides protection from dirt, dust, oil and water.
Application
Intended for use as electrical junction boxes, terminal wiring boxes, and instrument housings. Hinged door provides convenient access. Designed to provide protection from dust, dirt, oil, and water.
Catalog Number
B363013CH
Color
Construction
Continuously Welded Seams
Cover Type
Hinged Cover
EU RoHS Indicator
No
Finish Type
Latches Type
Clamps
Material
Carbon Steel
Mounting Type
External Mounting Feet
Type
Enclosure
UPC
786725335916
Depth
13 in
Height
36 in
Weight
91 lb
Width
30 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
3