
Brand: Wiegmann
Catalog ID: B363009CH
Designed to house electical controls, terminals, instruments and components. Provides protection from dirt, dust, oil and water.
Application
Intended for use as electrical junction boxes, terminal wiring boxes, and instrument housings. Hinged door provides convenient access. Designed to provide protection from dust, dirt, oil, and water.
Catalog Number
B363009CH
Color
Construction
Continuously Welded Seams
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Latches Type
Clamps
Material
Carbon Steel
Mounting Type
External Mounting Feet
Type
Enclosure
UPC
786725335701
Depth
9 in
Height
36 in
Weight
82 lb
Width
30 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
12
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
4