
Brand: Wiegmann
Catalog ID: WA080806GIE
Designed for use as instrument housing, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection from dirt, dust, oil, and water.
Application
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection from dirt, dust, oil, and water.
Catalog Number
WA080806GIE
Color
Construction
Continuously Welded Seams
Cover Type
Hinged Screw Cover
EU RoHS Indicator
No
Finish Type
Material
Carbon Steel
Mounting Type
Wall Mount
Type
Enclosure
UPC
786725442355
Depth
6 in
Height
8 in
Weight
8.5 lb
Width
8 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
80