HUBBELL CANADA
Image of WC08C16SS N12 Operator Interface Consolet 8X16 304 Stainless Steel

N12 Operator Interface Consolet 8X16 304 Stainless Steel

Brand: Wiegmann

Catalog ID: WC08C16SS

N12 Operator Interface Consolet 8X16 304 Stainless Steel

Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil and water. Flexible design allows for mounting on either or two sides, creating control surfaces of 30 degrees or 60 degrees. Consolets can be mounted on desktops, pedestals or other flat surfaces.

  • Fabricated from 304 stainless steel
  • Seams are continuously welded and ground smooth
  • Grounding provisions

Bodies and doors fabricated from 14 gauge 304 stainless steel. Continuously welded seams ground smooth, less knockouts or holes. Captive cover screws thread into sealed wells. Control panel is continuously hinged along bottom edge. Closed cell oil resistant neoprene gasket. Grounding provisions included.

General

Application

Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil, and water. Flexible design allows for mounting on either of two sides, creating control surfaces of 30 degrees or 60 degrees.

Catalog Number

WC08C16SS

EU RoHS Indicator

Yes

Knockouts

Material

Stainless Steel

Mounting Type

Grounding Provisions

Type

Console

UPC

786725849437

Dimensions

Actual Depth

7.09 in

Depth

7 in

Height

8 in

Weight

14 lb

Width

16 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

12

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

1