
Brand: Wiegmann
Catalog ID: WC14B
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels or relay rack angles (panels are optional). Heavy duty construction provides protection from dirt, dust, oil and water. Numerous accessories and variable combinations make these consoles most versatile.
Application
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches, etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels, or relay rack
Catalog Number
WC14B
Color
EU RoHS Indicator
Yes
Finish Type
Latches Type
3-Point Keylocking Handle
Material
Carbon Steel
Number of Doors (Fixed)
1
Type
Console Body
UPC
786725443604
Actual Depth
23.13 in
Actual Height
50.13 in
Actual Width
24.13 in
Depth
23 in
Height
50 in
Weight
181 lb
Width
24 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
12
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1