
Brand: Wiegmann
Catalog ID: SDN12202108PL
Application
These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Catalog Number
SDN12202108PL
Color
Construction
Continuously Welded Seams
EU RoHS Indicator
Yes
Finish Type
Latches Type
2-Point
Material
Carbon Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725862887
Actual Depth
8.13 in
Actual Width
21.38 in
Depth
8 in
Height
20 in
Weight
44 lb
Width
21 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
12
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
6