
Brand: Wiegmann
Catalog ID: WA723624FSSS
Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment. The addition of 19-inch rack mounting accessories make these enclosures ideal for providing rugged protection for sensitive rack mounted components in harsh industrial environments. The enclosures are found extensively in automotive, pulp and paper, wood products, textile and similar industries. Two styles are available to provide maximum flexibility: a) Single Door Single Access (single door on front) b) Two Door Single Access (two door on front).
Application
Designed to protect electrical and electronic controls, components, and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications
Catalog Number
WA723624FSSS
Construction
Continuously Welded Seams
EU RoHS Indicator
No
Knockouts
Latches Type
3 Point Keylocking-Padlocking Combo
Material
Stainless Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
1
Series
WA-FSSS
Type
Enclosure
UPC
786725849093
Actual Depth
24.12 in
Actual Height
72.12 in
Actual Width
36.12 in
Depth
24 in
Height
72 in
Weight
425 lb
Width
36 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Knockouts
Number of Doors (Fixed)
1
Carton Quantity
1