

Brand: Wiegmann
Catalog ID: N12161608
Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.
Application
Intended for use in housing electrical and electronic controls, instruments, components and associated wiring. These enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.
Catalog Number
N12161608
Color
Construction
Continuously Welded Seams
Cover Type
Door
Finish Type
Smooth
Latches Type
Clamps
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725342976
Depth
8 in
Height
16 in
Weight
31 lb
Width
16 in
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
16