
Brand: Wiegmann
Catalog ID: N12604816
Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosure protects enclosed equipment from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.
Application
Designed to protect electronic controls, components and instruments in typical industrial environments from dust, dirt, oil and dripping water. These enclosures are used to machine tool applications for housing motor starters, drives, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.
Catalog Number
N12604816
Color
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
Yes
Finish Type
Latches Type
3 Point Keylocking-Padlocking Combo
Material
Carbon Steel
Mounting Type
Floor Mounting Feet
Number of Doors (Fixed)
2
Type
Enclosure
UPC
786725411504
Depth
16 in
Height
60 in
Weight
405 lb
Width
48 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
12
UL Listed
Yes
Number of Doors (Fixed)
2
Carton Quantity
1
Pallet Quantity
1