
Brand: Burndy
Catalog ID: N2AH4444N
Application
Substation
Catalog Number
N2AH4444N
Installation Torque Recommended in-lb
480
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Pad Configuration
4 x 4 - 4 holes
Physical Attribute - Pad Orientation
Offset
UPC
781810053577
UPC 14 Digit GTIN
00781810053577
Dimension - D inch
4.00 in
Dimension - Height inch
2.25 in
Dimension - Height mm
57.2 mm
Dimension - Hole Size fraction
9/16
Dimension - N inch
1.12 in
Dimension - Pad Width inch
4.00 in
Dimension - Width inch
6.12 in
Dimension - Width mm
155 mm
Physical Attribute - Tongue Angle
Straight
Conductor - Connection Combination
Cable to Flat
Conductor - Copper Solid Size
4/0 AWG
Conductor - Copper Solid Size Range
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG-1000 kcmil
Number of Conductors
2
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480
Physical Attribute - Pad Configuration
4 x 4 - 4 holes
Physical Attribute - Pad Orientation
Offset
Carton Quantity
4