
Brand: Burndy
Catalog ID: N2AH4444NHQ
Application
Substation
Catalog Number
N2AH4444NHQ
Connector Type
Terminal
Installation Torque Recommended in-lb
480
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Pad Configuration
4 x 4 - 4 holes
Physical Attribute - Pad Orientation
Offset
Plated
N
Plating Type
Unplated
UPC
781810446744
UPC 14 Digit GTIN
00781810446744
Dimension - B Length inch
2.88 in
Dimension - D inch
4.00 in
Dimension - Height mm
0 mm
Dimension - Hole Size fraction
9/16
Dimension - L Length Overall mm
183 mm
Dimension - Length Overall inch
7.20 in
Dimension - N inch
1.12 in
Dimension - Pad Width inch
4.00 in
Dimension - Width inch
6.12 in
Dimension - Width mm
155 mm
Package Height
Package Length
Package Weight
Package Width
Physical Attribute - Tongue Angle
Straight
Conductor - Connection Combination
Cable to Flat
Conductor - Copper Solid Size
4/0 AWG
Conductor - Copper Solid Size Range
4/0 AWG
Conductor - Copper Str Size
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Size Range
4/0 AWG-1000 kcmil
Number of Conductors
2
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480
Connector Type
Terminal
Physical Attribute - Pad Configuration
4 x 4 - 4 holes
Physical Attribute - Pad Orientation
Offset
Carton Quantity
1
Pallet Quantity
1