
Brand: Burndy
Catalog ID: N2AH4844N
Application
Substation
Catalog Number
N2AH4844N
Installation Torque Recommended in-lb
480
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Pad Configuration
4 x 4 - 4 holes
Physical Attribute - Pad Orientation
Offset
UPC
781810169926
UPC 14 Digit GTIN
00781810169926
Dimension - D inch
4.00 in
Dimension - Height mm
0 mm
Dimension - Hole Size fraction
9/16
Dimension - N inch
1.12 in
Dimension - Pad Width inch
4.00 in
Dimension - Width inch
9.50 in
Dimension - Width mm
241 mm
Physical Attribute - Tongue Angle
Straight
Conductor - Connection Combination
Cable to Flat
Conductor - Copper Str Size Range
1000 kcmil-1500 kcmil
Number of Conductors
2
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480
Physical Attribute - Pad Configuration
4 x 4 - 4 holes
Physical Attribute - Pad Orientation
Offset
Carton Quantity
1