
Brand: Wiegmann
Catalog ID: CTDD424212
Application
Enclosures are designed as a housing for current and voltage transformers, recorders, meters, junction, service box, relay, and/or for terminal instrumentation.
Catalog Number
CTDD424212
Color
EU RoHS Indicator
No
Finish Type
Knockouts
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
2
Type
Enclosure
UPC
786725854028
Cubic Capacity
21168 cu.in
Depth
12 in
Height
42 in
Weight
174 lb
Width
42 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
3R
UL Listed
Yes
Knockouts
Number of Doors (Fixed)
2
Carton Quantity
1