HUBBELL CANADA
Image of RSCG040424 N3R Gutter 4X4X24 Carbon Steel - Gray

N3R Gutter 4X4X24 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RSCG040424

N3R Gutter 4X4X24 Carbon Steel - Gray

Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.

  • Trough and cover fabricated from 16 gauge carbon steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge
  • Knockouts are provided on bottom of enclosure

General

Application

Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.

Catalog Number

RSCG040424

Color

EU RoHS Indicator

Yes

Finish Type

Knockouts

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Gutter

UPC

786725408108

Dimensions

Actual Depth

24.13 in

Actual Height

4.06 in

Cubic Capacity

384 cu.in

Depth

24 in

Height

4 in

Weight

9 lb

Width

4 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

1