HUBBELL CANADA
Image of RSCG040436G N3R Gutter 4X4X36 Carbon Steel - Galv

N3R Gutter 4X4X36 Carbon Steel - Galv

Brand: Wiegmann

Catalog ID: RSCG040436G

N3R Gutter 4X4X36 Carbon Steel - Galv

Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.

  • Trough and cover fabricated from 16 gauge G-90 pre-galvanized steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge
  • Knockouts are provided on bottom of enclosure

General

Application

Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.

Catalog Number

RSCG040436G

Construction

Spot and Tack Welded

EU RoHS Indicator

Yes

Finish Type

Galvanized

Knockouts

Yes

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Gutter

UPC

786725408160

Dimensions

Actual Depth

36.13 in

Actual Height

4.06 in

Actual Width

4.06 in

Cubic Capacity

576 cu.in

Depth

36 in

Height

4 in

Weight

13.25 lb

Width

4 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

1

Pallet Quantity

81