HUBBELL CANADA
Image of RSCG080860G N3R Gutter 8X8X60 Carbon Steel - Galvanized

N3R Gutter 8X8X60 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: RSCG080860G

N3R Gutter 8X8X60 Carbon Steel - Galvanized

Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.

  • Trough and cover fabricated from 16 gauge G-90 pre-galvanized steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge
  • Knockouts are provided on bottom of enclosure

General

Application

Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.

Catalog Number

RSCG080860G

EU RoHS Indicator

No

Finish Type

Knockouts

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Gutter

UPC

786725846214

Dimensions

Actual Depth

60.13 in

Actual Height

8.06 in

Cubic Capacity

3840 cu.in

Depth

60 in

Height

8 in

Weight

40 lb

Width

8 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

1