HUBBELL CANADA
Image of RSCG080872G N3R Gutter 8X8X72 Carbon Steel - Galvanized

N3R Gutter 8X8X72 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: RSCG080872G

N3R Gutter 8X8X72 Carbon Steel - Galvanized

Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.

  • Trough and cover fabricated from 16 gauge G-90 pre-galvanized steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge
  • Knockouts are provided on bottom of enclosure

General

Application

Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.

Catalog Number

RSCG080872G

EU RoHS Indicator

No

Finish Type

Knockouts

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Gutter

UPC

786725846221

Dimensions

Actual Depth

72.13 in

Actual Height

8.06 in

Actual Width

8.06 in

Cubic Capacity

4608 cu.in

Depth

72 in

Height

8 in

Weight

50 lb

Width

8 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

1