
Brand: Wiegmann
Catalog ID: RSCG040436GNK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG040436GNK
EU RoHS Indicator
Yes
Finish Type
Knockouts
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725863327
Actual Depth
36.13 in
Actual Height
4.06 in
Actual Width
4.06 in
Cubic Capacity
576 cu.in
Depth
36 in
Height
4 in
Weight
53 lb
Width
4 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
3R
UL Listed
Yes
Knockouts
Carton Quantity
4