
Brand: Wiegmann
Catalog ID: RSCG040472GNK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG040472GNK
EU RoHS Indicator
No
Finish Type
Knockouts
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725865475
Actual Depth
72.13 in
Actual Height
4.06 in
Actual Width
4.06 in
Cubic Capacity
1152 cu.in
Depth
72 in
Height
4 in
Weight
20 lb
Width
4 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
3R
UL Listed
Yes
Knockouts
Carton Quantity
4