
Brand: Wiegmann
Catalog ID: RSCG080836GNK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG080836GNK
Construction
Spot and Tack Welded
EU RoHS Indicator
No
Finish Type
Galvanized
Knockouts
No
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725863525
Actual Depth
36.13 in
Actual Height
8.06 in
Actual Width
8.06 in
Cubic Capacity
3456 cu.in
Depth
36 in
Height
8 in
Weight
25 lb
Width
12 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
1