
Brand: Wiegmann
Catalog ID: RSCG080848GNK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG080848GNK
EU RoHS Indicator
No
Finish Type
Knockouts
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725863549
Actual Depth
48.13 in
Actual Height
8.06 in
Actual Length
48.13 in
Actual Width
8.06 in
Cubic Capacity
3072 cu.in
Depth
48 in
Height
8 in
Weight
32 lb
Width
8 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
3R
UL Listed
Yes
Knockouts
Carton Quantity
1