
Brand: Wiegmann
Catalog ID: RSCG080860GNK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG080860GNK
EU RoHS Indicator
No
Finish Type
Knockouts
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725863563
Actual Depth
60.13 in
Actual Height
8.06 in
Cubic Capacity
3840 cu.in
Depth
60 in
Height
8 in
Weight
40 lb
Width
8 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
3R
UL Listed
Yes
Knockouts
Carton Quantity
1