
Brand: Wiegmann
Catalog ID: LOH080806
Application
Catalog Number
LOH080806
Color
EU RoHS Indicator
No
Material
Carbon Steel
Mounting Method
Wall Mount
UPC
786725871995
Depth
6 in
Height
8 in
Weight
6 lb
Width
8 in
Certified Listed
EU RoHS Indicator
No
Nema Rating
NEMA 3R
Mounting Method
Wall Mount
Carton Quantity
1