HUBBELL CANADA
N3R Screw-Cover Wall-Mount 10X10X4 Carbon Steel - Gray
Image of RSC101004 N3R Screw-Cover Wall-Mount 10X10X4 Carbon Steel - Gray
*Representative image
Image of RSC101004 N3R Screw-Cover Wall-Mount 10X10X4 Carbon Steel - Gray
play
360 View
Image of RSC101004 N3R Screw-Cover Wall-Mount 10X10X4 Carbon Steel - Gray
+2
Image of RSC101004 N3R Screw-Cover Wall-Mount 10X10X4 Carbon Steel - Gray

N3R Screw-Cover Wall-Mount 10X10X4 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: RSC101004

N3R Screw-Cover Wall-Mount 10X10X4 Carbon Steel - Gray

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.

  • Bodies and doors fabricated from 16 gauge carbon steel
  • Drop shield top and smooth seamless sides and front
  • Knockouts are standard on bottom
  • A slip-on reversible cover is securely fastened with screws located along bottom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

General

Application

Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.

Catalog Number

RSC101004

Color

Construction

Spot Welded

Cover Type

Screw Cover

Finish Type

Textured

Knockouts

Yes

Material

Carbon Steel

Mounting Type

  • Embossed Mounting Holes
  • Embossed Mounting Holes

Type

Enclosure

UPC

786725400454

Dimensions

Cubic Capacity

400 cu.in

Depth

4 in

Height

10 in

Weight

8.4 lb

Width

10 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

1

Pallet Quantity

96