



Brand: Wiegmann
Catalog ID: RSC121208
Application
Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RSC121208
Color
Construction
Spot Welded
Cover Type
Screw Cover
Finish Type
Textured
Knockouts
No
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725402908
Cubic Capacity
1152 cu.in
Depth
8 in
Height
12 in
Weight
13 lb
Width
12 in
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
24