
Brand: Wiegmann
Catalog ID: RSC181808
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.
Application
Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RSC181808
Color
Construction
Tack Welded
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Smooth
Knockouts
No
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Enclosure
UPC
786725403059
Cubic Capacity
2592 cu.in
Depth
8 in
Height
18 in
Weight
25 lb
Width
18 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
6