



Brand: Wiegmann
Catalog ID: RSC242412
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.
Application
Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RSC242412
Color
Construction
Tack Welded
Cover Type
Screw Cover
Finish Type
Smooth
Knockouts
No
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725403455
Cubic Capacity
6912 cu.in
Depth
12 in
Height
24 in
Weight
52 lb
Width
24 in
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
3