

Brand: Wiegmann
Catalog ID: RSC243008G
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.
Application
Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RSC243008G
Construction
Tack Welded
Cover Type
Screw Cover
Finish Type
Galvanized
Knockouts
No
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725846085
Cubic Capacity
5760 cu.in
Depth
8 in
Height
30 in
Weight
56 lb
Width
24 in
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
5