
Brand: Wiegmann
Catalog ID: RSC121206NK
Application
Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RSC121206NK
Color
EU RoHS Indicator
Yes
Finish Type
Knockouts
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Enclosure
UPC
786725860876
Cubic Capacity
864 cu.in
Depth
6 in
Height
12 in
Weight
13 lb
Width
12 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
3R
UL Listed
Yes
Knockouts
Carton Quantity
1
Pallet Quantity
36