
Brand: Wiegmann
Catalog ID: WCT483616
Designed for use as transformer housings, junction boxes, and service boxes.
Application
Designed for use as transformer housings, junction boxes, and service boxes.
Catalog Number
WCT483616
Color
EU RoHS Indicator
Yes
Finish Type
Knockouts
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725336081
Cubic Capacity
27648 cu.in
Depth
16 in
Height
48 in
Weight
196 lb
Width
36 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
3R
UL Listed
Yes
Knockouts
Number of Doors (Fixed)
1
Carton Quantity
1