
Brand: Wiegmann
Catalog ID: PB3BC
Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.
Application
Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.
Catalog Number
PB3BC
Color
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Mounting Type
External Mounting Plates
Number of Holes
0
Type
Standard Push Button Enclosure
UPC
786725845521
Actual Width
3.25 in
Depth
8 in
Height
8 in
Weight
3 lb
Width
3 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
4
UL Listed
Yes
Number of Holes
0
Carton Quantity
1