HUBBELL CANADA
Image of PB1 N4 30.5 MM 1 Pushbutton Enclosure 3.5X3.2X2.7 Carbon Steel - Gray

N4 30.5 MM 1 Pushbutton Enclosure 3.5X3.2X2.7 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PB1

N4 30.5 MM 1 Pushbutton Enclosure 3.5X3.2X2.7 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Designed to hold all standard brands of pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water.

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.

Catalog Number

PB1

Color

EU RoHS Indicator

Yes

Finish Type

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

1

Type

Standard Push Button Enclosure

UPC

786725430055

Dimensions

Actual Depth

3.5 in

Actual Height

3.5 in

Actual Width

3.25 in

Depth

4 in

Height

4 in

Weight

1.67 lb

Width

3 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

4

UL Listed

Yes

Configuration

Number of Holes

1

Logistics

Carton Quantity

1