HUBBELL CANADA
Image of PBXD12 N4 30.5 MM 12 Deep Pushbutton Enclosure 11.7X8.5X4.7 Carbon Steel - Gray

N4 30.5 MM 12 Deep Pushbutton Enclosure 11.7X8.5X4.7 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBXD12

N4 30.5 MM 12 Deep Pushbutton Enclosure 11.7X8.5X4.7 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights. Provide protection against dirt, dust, oil and water. Extra deep design accommodates additional contact blocks for pushbuttons.

  • Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights
  • Provide protection against dirt, dust, oil and water
  • Extra deep design accommodates additional contact blocks for pushbuttons.

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights. Provide protection against dirt, dust, oil, and water. Extra deep design accommodates additional contact blocks for pushbuttons.

Catalog Number

PBXD12

Color

EU RoHS Indicator

No

Finish Type

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

12

Type

Deep Pushbutton Enclosure

UPC

786725431458

Dimensions

Actual Depth

11.75 in

Actual Height

11.75 in

Actual Width

8.5 in

Depth

12 in

Height

12 in

Weight

9 lb

Width

9 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4

UL Listed

Yes

Configuration

Number of Holes

12

Logistics

Carton Quantity

1