HUBBELL CANADA
Image of PBXD25 N4 30.5 MM 25 Deep Pushbutton Enclosure 14X13X4.7 Carbon Steel - Gray

N4 30.5 MM 25 Deep Pushbutton Enclosure 14X13X4.7 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBXD25

N4 30.5 MM 25 Deep Pushbutton Enclosure 14X13X4.7 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights. Provide protection against dirt, dust, oil and water. Extra deep design accommodates additional contact blocks for pushbuttons.

  • Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights
  • Provide protection against dirt, dust, oil and water
  • Extra deep design accommodates additional contact blocks for pushbuttons.

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights. Provide protection against dirt, dust, oil, and water. Extra deep design accommodates additional contact blocks for pushbuttons.

Catalog Number

PBXD25

Color

EU RoHS Indicator

No

Finish Type

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

25

Type

Deep Pushbutton Enclosure

UPC

786725431601

Dimensions

Depth

14 in

Height

14 in

Weight

17 lb

Width

13 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4

UL Listed

Yes

Configuration

Number of Holes

25

Logistics

Carton Quantity

1