HUBBELL CANADA
Image of PBXD3 N4 30.5 MM 3 Deep Pushbutton Enclosure 8X4X4.7 Carbon Steel - Gray

N4 30.5 MM 3 Deep Pushbutton Enclosure 8X4X4.7 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBXD3

N4 30.5 MM 3 Deep Pushbutton Enclosure 8X4X4.7 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights. Provide protection against dirt, dust, oil and water. Extra deep design accommodates additional contact blocks for pushbuttons.

  • Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights
  • Provide protection against dirt, dust, oil and water
  • Extra deep design accommodates additional contact blocks for pushbuttons.

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights. Provide protection against dirt, dust, oil, and water. Extra deep design accommodates additional contact blocks for pushbuttons.

Catalog Number

PBXD3

Color

EU RoHS Indicator

Yes

Finish Type

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

3

Type

Deep Pushbutton Enclosure

UPC

786725431205

Dimensions

Depth

8 in

Height

8 in

Weight

5 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

4

UL Listed

Yes

Configuration

Number of Holes

3

Logistics

Carton Quantity

1