HUBBELL CANADA
Image of PB4S N4 30.5 MM 4 Square Pushbutton Enclosure 7.2X6.2X3 Carbon Steel - Gray

N4 30.5 MM 4 Square Pushbutton Enclosure 7.2X6.2X3 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PB4S

N4 30.5 MM 4 Square Pushbutton Enclosure 7.2X6.2X3 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Designed to hold all standard brands of pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water.

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.

Catalog Number

PB4S

Color

EU RoHS Indicator

No

Finish Type

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

4

Type

Standard Push Button Enclosure

UPC

786725430253

Dimensions

Actual Depth

7.25 in

Actual Height

7.25 in

Actual Width

6.25 in

Depth

7 in

Height

7 in

Weight

4 lb

Width

6 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4

UL Listed

Yes

Configuration

Number of Holes

4

Logistics

Carton Quantity

1