
Brand: Wiegmann
Catalog ID: WA121206GSCG
Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.
Application
Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.
Catalog Number
WA121206GSCG
Construction
Continuously Welded Seams
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Type
Enclosure
UPC
786725310364
Actual Depth
6.5 in
Actual Height
6.5 in
Actual Width
12.63 in
Cubic Capacity
637 cu.in
Depth
7 in
Height
7 in
Weight
14 lb
Width
13 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
4
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
54