
Brand: Wiegmann
Catalog ID: WA242408GSCG
Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.
Application
Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.
Catalog Number
WA242408GSCG
Construction
Continuously Welded Seams
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Material
Carbon Steel
Type
Enclosure
UPC
786725848867
Actual Depth
11.25 in
Actual Height
11.25 in
Actual Width
24.06 in
Cubic Capacity
2904 cu.in
Depth
11 in
Height
11 in
Weight
61 lb
Width
24 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
5