
Brand: Wiegmann
Catalog ID: WA081004GSC
Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.
Application
Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.
Catalog Number
WA081004GSC
Color
Construction
Continuously Welded Seams
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Material
Carbon Steel
Type
Enclosure
UPC
786725310203
Actual Depth
4.25 in
Actual Height
4.25 in
Cubic Capacity
144 cu.in
Depth
4 in
Height
4 in
Weight
7.5 lb
Width
9 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
96