

Brand: Wiegmann
Catalog ID: BN4060604
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection where equipment is hosed down, very wet or in outdoor applications.
Application
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection where equipment is hosed down, very wet, or in outdoor applications.
Catalog Number
BN4060604
Color
Construction
Continuously Welded Seams
Cover Type
Lift Off
Finish Type
Textured
Latches Type
Clamps
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725377251
Cubic Capacity
216 cu.in
Depth
6 in
Height
6 in
Weight
5 lb
Width
6 in
Certified Listed
Nema Rating
4
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
84