HUBBELL CANADA
Image of WA903620FSN43PT N4 Single Door Freestanding 3-Point Handle 90X36X20 Carbon Steel - Gray

N4 Single Door Freestanding 3-Point Handle 90X36X20 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WA903620FSN43PT

N4 Single Door Freestanding 3-Point Handle 90X36X20 Carbon Steel - Gray

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosure protects enclosure equipment from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment. The addition of 19-inch rack mounting accessories make these enclosures ideal for providing rugged protection for sensitive rack mounted components in harsh industrial environments. The enclosures are found extensively in found in automotive, pulp and paper, wood products, textile and similar industries. Style includes single door single access (single door on front).

  • Designed to protect electrical and electronic controls, components and instruments in typical industrial environments
  • Enclosure protects enclosure equipment from dust, dirt, oil and dripping water
  • These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment
  • The addition of 19-inch rack mounting accessories make these enclosures ideal for providing rugged protection for sensitive rack mounted components in harsh industrial environments
  • The enclosures are found extensively in found in automotive, pulp and paper, wood products, textile and similar industries
  • Style includes single door single access (single door on front).

General

Application

Designed to house electrical and electronic controls, terminals, and instruments in areas that are regularly hosed down or are otherwise very wet. Enclosures are also suitable for outdoor applications.

Catalog Number

WA903620FSN43PT

Color

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Latches Type

3-Point Keylocking/Padlocking

Material

Carbon Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725869473

Dimensions

Cubic Capacity

23276 cu.in

Depth

23 in

Height

23 in

Weight

430 lb

Width

44 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

4

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1