HUBBELL CANADA
N4 Single Door Freestanding 72X25X18 304 Stainless Steel
Image of N4S722518FSSS N4 Single Door Freestanding 72X25X18 304 Stainless Steel

N4 Single Door Freestanding 72X25X18 304 Stainless Steel

Brand: Wiegmann

Catalog ID: N4S722518FSSS

N4 Single Door Freestanding 72X25X18 304 Stainless Steel

Designed to house electrical and electronic controls, terminals and instruments in areas that are regularly hosed down or are otherwise very wet. Also suitable for outdoor applications.

  • Designed to house electrical and electronic controls, terminals and instruments in areas that are regularly hosed down or are otherwise very wet
  • Also suitable for outdoor applications.

General

Application

Designed to house electrical and electronic controls, terminals, and instruments in areas that are regularly hosed down or are otherwise very wet. Also suitable for outdoor applications.

Catalog Number

N4S722518FSSS

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Knockouts

No

Latches Type

Hasp and Staple

Material

Stainless Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

1

Series

N4S-FSSS

Type

Enclosure

UPC

786725845224

Dimensions

Actual Width

31 in

Cubic Capacity

17856 cu.in

Depth

24 in

Height

24 in

Weight

258 lb

Width

31 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1