HUBBELL CANADA
Image of N4S722518FS N4 Single Door Freestanding 72X25X18 Carbon Steel - Gray

N4 Single Door Freestanding 72X25X18 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N4S722518FS

N4 Single Door Freestanding 72X25X18 Carbon Steel - Gray

Designed to house electrical and electronic controls, terminals and instruments in areas that are regularly hosed down or are otherwise very wet. Also suitable for outdoor applications.

  • Designed to house electrical and electronic controls, terminals and instruments in areas that are regularly hosed down or are otherwise very wet
  • Also suitable for outdoor applications.

General

Application

Designed to house electrical and electronic controls, terminals, and instruments in areas that are regularly hosed down or are otherwise very wet. Also suitable for outdoor applications.

Catalog Number

N4S722518FS

Color

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Latches Type

Hasp and Staple

Material

Carbon Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725373901

Dimensions

Actual Depth

72.12 in

Actual Height

72.12 in

Actual Width

25.12 in

Cubic Capacity

129600 cu.in

Depth

72 in

Height

72 in

Weight

258 lb

Width

25 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

4

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

1