HUBBELL CANADA
N4 Single Door Freestanding 72X31X24 316 Stainless Steel
Image of N4S723124FSSSA N4 Single Door Freestanding 72X31X24 316 Stainless Steel

N4 Single Door Freestanding 72X31X24 316 Stainless Steel

Brand: Wiegmann

Catalog ID: N4S723124FSSSA

N4 Single Door Freestanding 72X31X24 316 Stainless Steel

Designed to house electrical and electronic controls, terminals and instruments in areas that are regularly hosed down or are otherwise very wet. Also suitable for outdoor applications.

  • Designed to house electrical and electronic controls, terminals and instruments in areas that are regularly hosed down or are otherwise very wet
  • Also suitable for outdoor applications.

General

Application

Designed to house electrical and electronic controls, terminals, and instruments in areas that are regularly hosed down or are otherwise very wet. Also suitable for outdoor applications.

Catalog Number

N4S723124FSSSA

Construction

Continuously Welded Seams

EU RoHS Indicator

Yes

Knockouts

No

Latches Type

Hasp and Staple

Material

Stainless Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

1

Series

N4S-FSSSA

Type

Enclosure

UPC

786725845255

Dimensions

Cubic Capacity

39936 cu.in

Depth

32 in

Height

32 in

Weight

347 lb

Width

39 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

4

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1