
Brand: Wiegmann
Catalog ID: N412D243608C
The N412D_C ULTIMATE Series Two Door enclosure is designed to house and protect electrical and electronic components in harsh, dirty environments. For use in installations where dirt, dust, oil, water and other contaminants are present.
Catalog Number
N412D243608C
Color
Construction
Continuously Welded Seams
Cover Type
Door
Finish Type
Knockouts
No
Latches Type
3-Point Handle
Listings
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
2
Number of Holes
4
Series
Ultimate
Type
Enclosure
UPC
786725889686
Cubic Capacity
6912 cu.in
Depth
8 in
Height
24 in
Weight
90 lb
Width
36 in
Cable Entry
NO
Certification - CSA Approved
NO
Certification - cULus
YES
Certification - ETL
NO
Certified Listed
Industry Standard(s)
Nema Rating
1,3R, 12, 13, 4
Knockouts
No
Number of Doors (Fixed)
2
Number of Holes
4
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
3