
Brand: Wiegmann
Catalog ID: N412362608CD
Application
These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers, available with or without Wiegmann-supplied defeater door handle and handle hardware.
Catalog Number
N412362608CD
Color
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
Yes
Finish Type
Knockouts
No
Latches Type
2-Point
Listings
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Number of Holes
4
Type
Enclosure
UPC
786725862696
Cubic Capacity
7488 cu.in
Depth
8 in
Height
36 in
Weight
77 lb
Width
26 in
Cable Entry
NO
Certification - CSA Approved
NO
Certification - cULus
YES
Certification - ETL
NO
Certified Listed
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
1,3R, 12, 13, 4
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Number of Holes
4
Carton Quantity
1
Pallet Quantity
4